IESNA:LM-63-2002
[TEST]P1175365
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2406-143-82)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]8/18/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S125RDRP-S375D830-X4F0-XX-UDD-WVL-W
[LUMINAIRE]DEFINE 5 WHITE REGRESSED DIRECT RECESSED HOUSING WITH WHITE STRAIGHT BLADE LOUVER WITH DIFFUSER
[MORE]CORE LIGHT ENGINE
[LAMP]3000K CCT, 80 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]781
TILT=NONE
1 -1 1 37 5 1 1 0.390833 4 0
1 1 12.5
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
414.5 410.6 402.2 390.9 378.3 363.8 348.7 332.5 315.3 297.7
279.4 261.4 242.1 222.7 202.7 182.6 162.6 142.2 123.2 109.4
99.6 90.8 82 73.5 65.8 58.8 51.7 45.4 39.1 33.4
27.8 22.5 17.6 13 8.1 3.9 0
414.5 414.9 407.5 396.6 384.6 371.2 356.8 340.6 324.1 306.8
288.9 270.2 251.2 231.9 212.2 192.5 173.1 153.4 133.4 115.4
102.4 92.5 83.7 74.6 66.5 59.1 52.1 45.4 39.1 34.1
29.6 24.6 19 14.1 9.1 5.3 0
414.5 411.7 406.8 398.3 388.1 376.9 364.6 350.8 336.4 320.9
304 287.8 269.9 253.4 234.7 217.5 199.5 181.2 164 145.7
128.1 110.8 95.7 84.5 76 67.9 60.5 53.5 45.7 38.7
32 25.7 19.7 14.4 9.9 5.6 0
414.5 412.1 409.6 405.4 398.7 390.6 381.8 370.5 357.5 344.1
329.7 315.3 300.2 285 269.2 253 236.8 221 204.8 188.3
172.4 157.6 142.2 126.7 111.2 95.4 79.5 65.1 52.8 42.6
33.8 26.4 20.1 14.4 9.5 4.9 0
414.5 412.4 412.8 410.3 405.4 400.4 393.8 385 374.8 363.8
351.9 339.6 326.2 312.5 298.4 284 268.8 254.1 238.6 223.8
209.4 193.5 177.3 161.2 143.2 125.3 107 89.4 70.7 55.2
40.1 26.7 19.4 13.4 8.1 3.9 0
